Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
DMS Diemould (UK)
DMS North America
Components
Cashew Gate Inserts TGC2 Contourable - For shot weights up to 110g
DMS Diemould (UK)
DMS North America
Components
Cashew Gate Inserts TGC2 Contourable - For shot weights up to 110g
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
TGC2-U
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Part No.
PARTNO
HRC
INFO
1
2
TGC2-U
~ 40 HRC
Catalogue page
TGC2-H
~ 60 HRC
Catalogue page
Show compressed display (2 products)
Part information
Request for quote (RFQ)
DMS Diemould (UK)
- Cashew Gate Inserts TGC2 Contourable
Order number
TGC2-U
Shorttext
For shot weights up to 110g
Latest change
21.06.2022 13:35:53
Keywords
Cashew
Components
Contourable
Gate Inserts
weights
Classifications
CNS
CNSERPBASE Object Properties